IESNA:LM-63-2002
[TEST]P1645425
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19444.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3138.5 2937.0 2804.0 2701.2 2553.1 2488.6 2588.7 2790.3 3072.7 3403.2 3785.7 4194.3 4612.5 5077.3 5513.4 
6041.3 6418.3 6726.8 6964.0 7061.4 7029.9 6758.4 5959.0 5516.1 5263.8 4929.3 4250.5 3086.4 2034.8 1269.7 843.3 
507.3 231.7 137.1 54.8 0.0 0.0 
3138.5 2920.5 2795.8 2690.2 2544.8 2488.6 2595.6 2797.1 3081.0 3408.7 3802.2 4214.9 4627.6 5065.0 5531.2 
6035.8 6456.7 6762.5 7012.0 7113.5 7099.8 6835.1 6087.9 5612.1 5376.3 5043.1 4356.1 3186.5 2103.3 1317.7 876.2 
534.7 263.3 150.8 64.4 0.0 0.0 
3138.5 2939.7 2801.2 2710.7 2583.2 2505.1 2581.9 2761.5 3002.8 3309.9 3682.9 4077.8 4490.5 4933.4 5391.3 
5868.5 6348.4 6773.4 7167.0 7427.5 7524.8 7515.2 7184.8 6537.6 6178.4 5842.4 5167.8 3958.5 2544.8 1589.2 
1057.2 673.2 371.6 246.8 104.2 0.0 0.0 
3138.5 2949.3 2830.0 2747.8 2632.6 2551.7 2579.1 2705.3 2916.4 3172.8 3484.1 3858.4 4239.6 4644.1 5071.9 
5523.0 6026.2 6567.8 7106.6 7571.5 7929.3 8156.9 8217.3 8150.1 7966.3 7612.6 7054.5 5993.3 3892.7 2321.3 
1353.3 859.7 490.9 244.1 91.9 0.0 0.0 
3138.5 2974.0 2856.1 2780.7 2703.9 2629.9 2610.7 2673.7 2808.1 3006.9 3259.2 3548.5 3859.8 4219.0 4613.9 
5010.2 5473.6 6004.2 6602.1 7236.9 7768.9 8203.5 8543.6 8821.9 9089.3 9336.1 9456.8 9022.1 7337.0 4335.6 
2006.0 888.5 473.0 201.6 74.0 1.4 0.0 
3138.5 3009.7 2901.3 2831.4 2787.5 2740.9 2716.2 2739.5 2806.7 2931.5 3102.9 3292.1 3506.0 3762.4 4079.2 
4382.2 4755.1 5215.8 5747.8 6384.0 7031.2 7642.8 8218.6 8767.1 9433.5 10217.8 11081.6 11778.1 11477.8 9085.2 
4916.9 1921.0 669.1 325.0 105.6 2.7 0.0 
3138.5 3041.2 2949.3 2894.5 2871.2 2867.1 2872.5 2893.1 2932.9 3001.4 3115.2 3261.9 3385.4 3500.5 3673.3 
3916.0 4199.8 4553.6 5032.1 5627.2 6338.8 7073.7 7870.4 8665.6 9497.9 10544.1 11732.9 12957.3 13470.1 12153.8 
9238.8 5392.7 1901.8 684.2 257.8 23.3 0.0 
3138.5 3042.6 2953.4 2900.0 2878.0 2878.0 2889.0 2910.9 2949.3 3017.9 3134.4 3278.4 3395.0 3497.8 3662.3 
3896.8 4157.3 4511.1 4988.2 5562.7 6293.5 7047.7 7826.5 8669.7 9497.9 10540.0 11720.5 12962.8 13486.6 12199.1 
9384.1 5768.4 1989.5 702.0 270.1 24.7 0.0 
3138.5 3059.0 3000.1 2965.8 2964.4 2986.3 3027.5 3071.4 3127.6 3200.2 3330.5 3469.0 3529.3 3596.5 3739.1 
3924.2 4164.2 4515.2 4991.0 5572.3 6256.5 7039.4 7869.0 8717.7 9584.3 10574.3 11652.0 12552.8 12691.3 11417.5 
9151.0 5801.3 2347.4 596.4 259.1 35.6 0.0 
3138.5 3098.8 3078.2 3083.7 3119.4 3174.2 3230.4 3292.1 3359.3 3452.5 3577.3 3654.1 3691.1 3765.2 3885.8 
4073.7 4305.4 4715.4 5213.1 5817.8 6613.0 7457.6 8362.6 9345.7 10405.6 11542.3 12554.2 13191.8 12794.1 11243.4 
8813.7 4601.6 1461.6 534.7 233.1 64.4 0.0 
3138.5 3137.2 3155.0 3201.6 3283.9 3389.5 3493.7 3606.1 3725.4 3854.3 4006.5 4087.4 4169.6 4287.6 4453.5 
4685.2 4995.1 5376.3 5837.0 6363.5 6935.2 7574.2 8220.0 9002.9 9798.2 10575.6 11089.8 11117.2 9894.2 8129.5 
5664.2 2372.1 748.6 319.5 117.9 35.6 0.0 
3138.5 3161.9 3196.1 3260.6 3366.2 3486.8 3607.5 3729.5 3847.4 3980.4 4116.2 4171.0 4216.3 4279.3 4353.4 
4459.0 4611.2 4803.1 5049.9 5347.5 5688.9 6053.6 6456.7 6965.4 7497.4 7949.9 8139.1 7929.3 6773.4 5458.5 
3799.4 1634.4 547.1 274.2 134.4 49.4 0.0 
3138.5 3153.6 3200.2 3278.4 3389.5 3508.8 3625.3 3728.1 3815.9 3902.3 3976.3 3976.3 3942.0 3911.9 3865.3 
3824.1 3807.7 3795.3 3776.1 3746.0 3707.6 3663.7 3656.8 3739.1 3894.0 4012.0 3914.6 3458.0 2540.7 1798.9 
1129.8 580.0 335.9 194.7 111.1 43.9 0.0 
3138.5 3194.8 3256.5 3330.5 3425.1 3501.9 3551.3 3571.8 3545.8 3469.0 3340.1 3120.7 2813.6 2442.0 1993.6 
1602.9 1264.2 1044.8 935.1 885.8 859.7 841.9 817.2 799.4 814.5 826.8 796.6 737.7 636.2 527.9 440.1 344.2 248.2 157.7 
86.4 27.4 0.0 
3138.5 3226.3 3282.5 3329.1 3367.5 3368.9 3305.8 3160.5 2917.8 2607.9 2244.6 1823.6 1443.8 1213.5 1103.8 1054.4 
1025.6 1011.9 1009.2 1009.2 1006.4 995.4 972.1 937.9 905.0 889.9 858.3 788.4 677.3 538.9 429.2 338.7 238.6 142.6 85.0 21.9 
0.0 
3138.5 3240.0 3282.5 3290.7 3260.6 3148.1 2913.7 2607.9 2252.8 1849.7 1512.4 1332.8 1258.7 1224.4 1195.6 1176.4 1173.7 
1183.3 1206.6 1232.7 1258.7 1276.5 1282.0 1260.1 1214.8 1149.0 1053.0 944.7 813.1 637.6 460.7 307.1 204.3 137.1 71.3 13.7 0.0 
3138.5 3253.7 3271.5 3230.4 3101.5 2850.6 2517.4 2148.6 1777.0 1519.2 1424.6 1384.9 1346.5 1309.4 1277.9 1256.0 
1254.6 1286.1 1310.8 1299.8 1299.8 1301.2 1265.6 1192.9 1124.3 1064.0 990.0 895.4 784.3 660.9 504.6 349.6 245.4 154.9 67.2 9.6 
0.0 
3138.5 3241.4 3238.6 3148.1 2927.4 2599.7 2243.2 1879.8 1607.0 1530.2 1509.6 1478.1 1427.4 1365.7 1317.7 1288.9 
1231.3 1151.8 1143.5 1118.9 1066.7 1069.5 1076.3 1090.1 1099.7 1090.1 1069.5 1036.6 985.9 898.1 700.7 537.5 378.4 223.5 93.2 5.5 
0.0 
3138.5 3237.3 3215.3 3085.1 2790.3 2442.0 2054.0 1733.1 1616.6 1609.7 1598.8 1564.5 1506.9 1432.8 1357.4 1203.9 
1099.7 1031.1 936.5 915.9 911.8 925.5 955.7 977.6 966.7 942.0 910.4 869.3 815.8 748.6 621.1 518.3 414.1 257.8 109.7 5.5 
0.0 
3138.5 3237.3 3207.1 3027.5 2708.0 2326.8 1953.9 1698.8 1667.3 1683.8 1682.4 1652.2 1593.3 1511.0 1321.8 1154.5 
1032.5 892.6 841.9 818.6 813.1 818.6 826.8 817.2 770.6 744.5 722.6 692.4 644.4 589.6 508.7 426.4 334.6 231.7 104.2 4.1 
0.0 
3138.5 3209.8 3171.5 3002.8 2642.2 2266.5 1897.7 1689.2 1689.2 1716.7 1724.9 1701.6 1653.6 1550.8 1320.4 1133.9 
961.2 861.1 828.2 833.7 891.2 905.0 819.9 818.6 748.6 739.0 702.0 667.7 626.6 538.9 455.2 364.7 270.1 186.5 76.8 4.1 
0.0 
3138.5 3196.1 3161.9 2987.7 2642.2 2266.5 1897.7 1687.9 1692.0 1720.8 1729.0 1711.2 1664.6 1546.6 1324.5 1125.7 
959.8 858.3 828.2 843.3 922.8 931.0 821.3 828.2 751.4 751.4 703.4 662.3 614.3 521.0 438.8 355.1 253.7 157.7 72.7 4.1 
0.0 
